SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PD7 | PD6 | PD5 | PD4 | PD3 | PD2 | PD1 | PD0 |
R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PD15 | PD14 | PD13 | PD12 | PD11 | PD10 | PD9 | PD8 |
R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
PD[15:0]: Burst Preamble PD, Length Code (Number of bits) | ||
PD[15:0] is updated at the time when PC[15:0] is updated. PD[15:0] is never updated when only PC[15:0] is updated. Register 2Ch/OPCRNW0 or Register 2Dh/OPCRNW1 inform the system that PC[15:0] is updated. |