SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | RSV | ADCKOUT | ADDTRX7 | ADFSLMT | ADCLK2 | ADCLK1 | ADCLK0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
ADCKOUT: ADC Clock (SCK, BCK, LRCK) Output Select at ADC Power-Down | ||
0: | Output enable even at ADDIS = 1 (default) | |
1: | Output disable at ADDIS = 0 | |
ADDTRX7: ADC Output Data Select to Main Port, DOUT Pin | ||
0: | DOUT = ADC DOUT (default) | |
1: | DOUT = RXIN7 (ADIN0) | |
This register can select an external ADC data from RXIN7 (ADIN0) to Main Port DOUT pin when an external ADC is used. | ||
ADFSLMT: ADC Sampling Frequency Limiter for DIR Clock Source | ||
0: | Disable (default) | |
1: | Enable | |
When ADFSLMT = 1, ADCLK[2:0] = 001(ADC clock is DIR output clock) and DIR locks at frequency from 14 kHz to 111 kHz, the ADC is forced into power down. | ||
ADCLK[2:0]: ADC Clock Source (SCK/BCK/LRCK) Select | ||
000: | AUTO (DIR or XTI) | |
001: | DIR | |
010: | XTI (default) | |
011: | AUXIN0 | |
100: | AUXIN1 | |
100: | AUXIN2 | |
110: | Reserved | |
111: | Reserved |
The ADC clock source must be normally set to XTI source with fixed frequency (the clocks at the XTI source select are generated by the SCK/BCK/LRCK dividers). Its frequency is set by the register of XSCK[1:0], XBCK[1:0], and XLRCK[1:0].).