Voltage at sensor input pins: INP+, INP–, INT+, INT–
–0.3
2
V
Voltage at AVDD, AVSS, BRG+, BRG–, COMP, DACCAP, DVDD, DVDD_MEM, DVSS, FB–, REFCAP pins
–0.3
3.6
V
Voltage at FB+ pin
–2
VPWR + 0.3
V
Voltage at OUT pin
–0.3
33
V
IPWR
Supply current (OUT pin short to GND)
25
mA
TJmax
Maximum junction temperature
155
°C
Tstg
Storage temperature
–40
150
°C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.