SCLS239N october 1995 – august 2023 SN54AHCT373 , SN74AHCT373
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHCT373 | SN74AHCT373 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | D | Q | CL = 15 pF | 5.1(1) | 8.5(1) | 1(1) | 9.5(1) | 1 | 9.5 | ns | |
tPHL | 5.1(1) | 8.5(1) | 1(1) | 9.5(1) | 1 | 9.5 | |||||
tPLH | LE | Q | CL = 15 pF | 7.7(1) | 12.3(1) | 1(1) | 13.5(1) | 1 | 13.5 | ns | |
tPHL | 7.7(1) | 12.3(1) | 1(1) | 13.5(1) | 1 | 13.5 | |||||
tPZH | OE | Q | CL = 15 pF | 6.3(1) | 10.9(1) | 1(1) | 12.5(1) | 1 | 12.5 | ns | |
tPZL | 6.3(1) | 10.9(1) | 1(1) | 12.5(1) | 1 | 12.5 | |||||
tPHZ | OE | Q | CL = 15 pF | 6(1) | 10.2(1) | 1(1) | 11(1) | 1 | 11 | ns | |
tPLZ | 6(1) | 10.2(1) | 1(1) | 11(1) | 1 | 11 | |||||
tPLH | D | Q | CL = 50 pF | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | ns | |
tPHL | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | |||||
tPLH | LE | Q | CL = 50 pF | 8.5 | 13.3 | 1 | 14.5 | 1 | 14.5 | ns | |
tPHL | 8.5 | 13.3 | 1 | 14.5 | 1 | 14.5 | |||||
tPZH | OE | Q | CL = 50 pF | 7.1 | 11.9 | 1 | 13.5 | 1 | 13.5 | ns | |
tPZL | 7.1 | 11.9 | 1 | 13.5 | 1 | 13.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 6.8 | 11.2 | 1 | 12 | 1 | 12 | ns | |
tPLZ | 6.8 | 11.2 | 1 | 12 | 1 | 12 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |