SLLS052H August 1987 – January 2023 SN65ALS180 , SN75ALS180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 9 | 14 | 19 | ns |
tPHL | Propagation delay time, high- to low-level output |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 9 | 14 | 19 | ns |
Skew (|tPHL– tPLH|) |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 2 | 6 | ns | ||
tPZH | Output enable time to high level | CL = 15 pF, | See Figure 6-8 | 7 | 14 | ns | |
tPZL | Output enable time to low level | CL = 15 pF, | See Figure 6-8 | 7 | 14 | ns | |
tPHZ | Output disable time from high level | CL = 15 pF, | See Figure 6-8 | 20 | 35 | ns | |
tPLZ | Output disable time from low level | CL= 15 pF, | See Figure 6-8 | 8 | 17 | ns |