SLLS052H August   1987  – January 2023 SN65ALS180 , SN75ALS180

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics - Driver
    5. 5.5 Switching Characteristics - Driver
    6. 5.6 Symbol Equivalents
    7. 5.7 Electrical Characteristics - Receivers
    8. 5.8 Switching Characteristics - Receivers
    9. 5.9 Typical Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics - Driver

over recommended ranges of supply voltage and operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP(2) MAX UNIT
VIK Input clamp voltage II = –18 mA –1.5 V
VO Output voltage IO = 0 0 6 V
|VOD1| Differential output voltage IO = 0 1.5 6 V
|VOD2| Differential output voltage RL = 100 Ω See Figure 6-1 1/2VOD1 or 2(3) V
RL = 54 Ω See Figure 6-1 1.5 2.5 5
VOD3 Differential output voltage Vtest = –7 V to 12 V, See Figure 6-2 1.5 5 V
Δ|VOD| Change in magnitude of differential output voltage(4) RL = 54 Ω or 100 Ω See Figure 6-1 ±0.2 V
VOC Common-mode output voltage RL = 54 Ω or 100 Ω See Figure 6-1

3

–1

V
Δ|VOC| Change in magnitude of common-mode output voltage(4) RL = 54 Ω or 100 Ω See Figure 6-1 ±0.2 V
IO Output current Output disabled(6) VO = 12 V 1 mA
VO = –7 V –0.8
IIH High-level input current VI = 2.4 V 20 μA
IIL Low-level input current VI = 0.4 V –400 μA
IOS Short-circuit output current(5) VO = –6 V SN75ALS180 –250 mA
VO = –4 V SN65ALS180 –250
VO = 0 All –150
VO = VCC All 250
VO = 8 V All 250
ICC Supply current No load Driver outputs enabled,
Receiver disabled
25 30 mA
Outputs disabled 19 26
The power-off measurement in TIA/EIA-422-B applies to disabled outputs only and is not applied to combined inputs and outputs.
All typical values are at VCC = 5 V, TA = 25°C.
The minimum VOD2 with 100-Ω load is either 1/2 VOD2 or 2 V, whichever is greater.
Δ|VOD| and Δ|VOC| are the changes in magnitude of VOD and VOC, respectively, that occur when the input is changed from a high level to a low level.
Duration of the short circuit should not exceed one second for this test.
This applies for both power on and off; refer to TIA/EIA-485-A for exact conditions. The TIA/EIA-422-B limit does not apply for a combined driver and receiver terminal.