SLLS961C July 2009 – June 2022 SN65HVDA195-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
Operational supply voltage(2) | Device is operational beyond the LIN 2.0 defined nominal supply line voltage range of 7 V ≤ VSUP ≤ 18 V | 7 | 14 | 27 | V | |
Nominal supply line voltage | Normal and standby modes | 7 | 14 | 18 | ||
Sleep mode | 7 | 12 | 18 | |||
VSUP undervoltage threshold | 4.8 | 6 | ||||
ISUP | Supply current | Normal mode, EN = High, Bus dominant (total bus load where RLIN ≥ 500 Ω and CLIN ≤ 10 nF (see Figure 8-1)(3), INH = VSUP, NWake = VSUP | 1.2 | 7.5 | mA | |
Standby mode, EN = low, Bus dominant (total bus load where RLIN ≥ 500 Ω and CLIN ≤ 10 nF (see Figure 8-1)(3), INH = VSUP, NWake = VSUP | 1 | 2.1 | ||||
Normal mode, EN = High, Bus recessive, LIN = VSUP, INH = VSUP, NWake = VSUP | 450 | 775 | μA | |||
Standby mode, EN = Low, Bus recessive, LIN = VSUP, INH = VSUP, NWake = VSUP | 450 | 775 | ||||
Sleep mode, EN = 0, TA = –40°C to 95°C, 7 V < VSUP ≤ 12 V, LIN = VSUP, NWake = VSUP | 13 | 26 | ||||
Sleep mode, EN = 0, TA = –40°C to 95°C, 12 V < VSUP < 18 V, LIN = VSUP, NWake = VSUP | 35 | |||||
ΔISUP | Delta supply current in sleep mode | Sleep mode, EN = 0, TA = –40°C to 95°C, Supply line voltage range of 7 V ≤ VSUP ≤ 18 V, LIN bus voltage: VSUP – 1.85 V ≤ LIN ≤ VSUP | 20 | |||
RXD OUTPUT PIN | ||||||
VO | Output voltage | –0.3 | 5.5 | V | ||
IOL | Low-level output current, open drain | LIN = 0 V, RXD = 0.4 V | 3.5 | mA | ||
IIKG | Leakage current, high-level | LIN = VSUP, RXD = 5 V | –5 | 0 | 5 | μA |
TXD INPUT PIN | ||||||
VIL | Low-level input voltage | –0.3 | 0.8 | V | ||
VIH | High-level input voltage | 2 | 5.5 | |||
VIT | Input threshold hysteresis voltage | 30 | 500 | mV | ||
Pulldown resistor | 125 | 350 | 800 | kΩ | ||
IIL | Low-level input current | TXD = Low | –5 | 0 | 5 | μA |
LIN PIN (REFERENCED TO VSUP) | ||||||
VOH | High-level output voltage | LIN recessive, TXD = High, IO = 0 mA, VSUP = 14 V | VSUP – 1 | V | ||
VOL | Low-level output voltage | LIN dominant, TXD = Low, IO = 40 mA, VSUP = 14 V | 0 | 0.2 × VSUP | ||
Rresponder | Pullup resistor to VSUP | Normal and standby modes | 20 | 30 | 60 | kΩ |
Pullup current source to VSUP | Sleep mode, VSUP = 14 V, LIN = GND | –2 | –20 | μA | ||
IL | Limiting current | TXD = 0 V | 45 | 160 | 220 | mA |
TXD = 0 V, TA = –10°C to 125°C | 200 | |||||
ILKG | Leakage current | LIN = VSUP | –5 | 0 | 5 | μA |
ILKG | Leakage current, loss of supply | 7 V < LIN ≤ 12 V, VSUP = GND | 5 | |||
12 V < LIN < 18 V, VSUP = GND | 10 | |||||
VIL | Low-level input voltage | LIN dominant | 0.4 × VSUP | V | ||
VIH | High-level input voltage | LIN recessive | 0.6 × VSUP | |||
VIT | Input threshold voltage | 0.4 × VSUP | 0.5 × VSUP | 0.6 × VSUP | ||
Vhys | Hysteresis voltage | 0.05 × VSUP | 0.175 × VSUP | |||
VIL | Low-level input voltage for wakeup | 0.4 × VSUP | ||||
EN PIN | ||||||
VIL | Low-level input voltage | –0.3 | 0.8 | V | ||
VIH | High-level input voltage | 2 | 5.5 | |||
Vhys | Hysteresis voltage | 30 | 500 | mV | ||
Pulldown resistor | 125 | 350 | 800 | kΩ | ||
IIL | Low-level input current | EN = Low | –5 | 0 | 5 | μA |
INH PIN | ||||||
Vo | DC output voltage | –0.3 | VSUP + 0.3 | V | ||
Ron | On state resistance | Between VSUP and INH, INH = 2-mA drive, Normal or standby mode | 35 | 85 | Ω | |
IIKG | Leakage current | Low-power mode, 0 < INH < VSUP | –5 | 0 | 5 | μA |
NWAKE PIN | ||||||
VIL | Low-level input voltage | –0.3 | VSUP – 3.3 | V | ||
VIH | High-level input voltage | VSUP – 1 | VSUP + 0.3 | |||
Pullup current | NWake = 0 V | –45 | –10 | –2 | μA | |
IIKG | Leakage current | VSUP = NWake | –5 | 0 | 5 | |
THERMAL SHUTDOWN | ||||||
Shutdown junction thermal temperature | 190 | °C | ||||
AC CHARACTERISTICS | ||||||
D1 | Duty cycle 1(4) | THREC(max) = 0.744 × VSUP, THDOM(max) = 0.581 × VSUP, VSUP = 7 V to 18 V, tBIT = 50 μs (20 kbps), D1 = tBus_rec(min)/ (2 × tBIT). See Figure 7-1 | 0.396 | |||
D2 | Duty cycle 2(4) | THREC(min) = 0.422 × VSUP, THDOM(min) = 0.284 × VSUP, VSUP = 7.6 V to 18 V, tBIT = 50 μs (20 kbps), D2 = tBus_rec(max)/ (2 × tBIT). See Figure 7-1 | 0.581 | |||
D3 | Duty cycle 3(4) | THREC(max) = 0.778 × VSUP, THDOM(max) = 0.616 × VSUP, VSUP = 7 V to 18 V, tBIT = 96 μs (10.4 kbps), D3 = tBus_rec(min)/ (2 × tBIT). See Figure 7-1 | 0.417 | |||
D4 | Duty cycle 4(4) | THREC(min) = 0.389 × VSUP, THDOM(min) = 0.251 × VSUP, VSUP = 7.6 V to 18 V, tBIT = 96 μs (10.4 kbps), D4 = tBus_rec(max)/ (2 × tBIT). See Figure 7-1 | 0.59 | |||
trx_pdr | Receiver rising propagation delay time | RRXD = 2.4 kΩ, CRXD = 20 pF See Figure 7-2 See Figure 8-1 | 6 | μs | ||
trx_pdf | Receiver falling propagation delay time | RRXD = 2.4 kΩ, CRXD = 20 pF See Figure 7-2 See Figure 8-1 | 6 | |||
trx_sym | Symmetry of receiver propagation delay time | rising edge with respect to falling edge (trx_sym = trx_pdf – trx_pdr) RRXD = 2.4 kΩ, CRXD = 20 pF See Figure 7-2 See Figure 8-1 | –2 | 2 | ||
tNWake | NWake filter time for local wakeup | See Figure 9-4 | 25 | 50 | 150 | |
tLINBUS | LIN wake-up filter time (dominant time for wakeup through LIN bus) | See Figure 9-3 | 25 | 50 | 150 | |
tgo_to_operate | See Figure 9-2 to Figure 9-3 | 0.5 | 1 |