SLLS530C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SN65LVDTxx integrates termination resistors for the LVDS receiver internal to the device. The resistor value will be between 88 Ω and 132 Ω. Additional termination resistors are not required on the receiver inputs of SN65LVDTxx.