SCLS254N December 1995 – February 2024 SN54AHC02 , SN74AHC02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN54AHC02 | SN74AHC02 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC= 2 V | 1.5 | 1.5 | V | ||
VCC= 3V | 2.1 | 2.1 | |||||
VCC= 5.5 V | 3.85 | 3.85 | |||||
VIL | Low-level Input voltage | VCC= 2 V | 0.5 | 0.5 | V | ||
VCC= 3 V | 0.9 | 0.9 | |||||
VCC= 5.5 V | 1.65 | 1.65 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC= 2 V | –50 | –50 | mA | ||
VCC= 3.3 V ± 0.3 V | –4 | –4 | |||||
VCC= 5 V ± 0.5 V | –8 | –8 | |||||
IOL | Low-level output current | VCC= 2 V | 50 | 50 | mA | ||
VCC= 3.3 V ± 0.3 V | 4 | 4 | |||||
VCC= 5 V ± 0.5 V | 8 | 8 | |||||
Δt/Δv | Input Transition rise or fall rate | VCC= 3.3 V ± 0.3 V | 100 | 100 | ns/V | ||
VCC= 5 V ± 0.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |