SCLS320P March 1996 – March 2024 SN74AHCT1G32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function in positive logic.
The device has TTL inputs that allow up translation from 3.3 V to 5 V. The inputs are high impedance when
VCC = 0 V.