SCES792C November 2009 – February 2024 SN74AVC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AVC4T245-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The SN74AVC4T245-Q1 device is ideal for use in applications where a push-pull driver is connected to the data I/Os. The maximum data rate can be up to
380Mbps when the device translates a signal from 1.8V to 3.3V.