SCES792C November 2009 – February 2024 SN74AVC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A1 | 4 | I/O | Input/output 1A1. Referenced to VCCA. |
1A2 | 5 | I/O | Input/output 1A2. Referenced to VCCA. |
1B1 | 13 | I/O | Input/output 1B1. Referenced to VCCB. |
1B2 | 12 | I/O | Input/output 1B2. Referenced to VCCB. |
1DIR | 2 | I | Direction-control input for 1 ports |
1 OE | 15 | I | 3-state output-mode enable. Pull OE high to place ‘1’ outputs in 3-state mode. Referenced to VCCA. |
2A1 | 6 | I/O | Input/output 2A1. Referenced to VCCA. |
2A2 | 7 | I/O | Input/output 2A2. Referenced to VCCA. |
2B1 | 11 | I/O | Input/output 2B1. Referenced to VCCB. |
2B2 | 10 | I/O | Input/output 2B2. Referenced to VCCB. |
2DIR | 3 | I | Direction-control input for 2 ports |
2 OE | 14 | I | 3-state output-mode enable. Pull OE high to place ‘2’ outputs in 3-state mode. Referenced to VCCA. |
GND | 8, 9 | — | Ground |
VCCA | 1 | I | A-port power supply voltage. 1.2V ≤ VCCA ≤ 3.6V |
VCCB | 16 | I | B-port power supply voltage. 1.2V ≤ VCCB ≤ 3.6V |
Thermal pad | — | The exposed thermal pad must be connected as a secondary GND or be left electrically open. |