SCLS397G April 1998 – March 2023 SN74LV157A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV157A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 5.21 | 9.71 | 1 | 11.5 | ns | |
A/B | Y | 5.81 | 13.21 | 1 | 15.5 | ||||
G | Y | 5.51 | 13.61 | 1 | 16 | ||||
tpd | A or B | Y | CL = 50 pF | 6.7 | 13.2 | 1 | 15 | ns | |
A | Y | 7.6 | 16.7 | 1 | 19 | ||||
G | Y | 7 | 17.1 | 1 | 19.5 |