SCLS397G April 1998 – March 2023 SN74LV157A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV157A | DB (SSOP, 16) | 6.2 mm × 5.3 mm |
DGV (TVSOP, 16) | 3.6 mm × 4.4 mm | |
DW ( SOIC,16) | 10.3 mm × 7.5 mm | |
NS (SOP, 16) | 10.3 mm × 5.3 mm | |
PW (TSSOP, 16) | 5 mm × 4.4 mm |