SCLS738E September 2013 – May 2024 SN74LV1T04
PRODUCTION DATA
Table 8-1 shows the functional modes of SN74LV1T04.
INPUT(1) (LOWER LEVEL INPUT) | OUTPUT(2) (VCC CMOS) |
---|---|
A | Y |
H | L |
L | H |
SUPPLY VCC = 3.3 V | |
A | Y |
VIH(min) = 1.35 V VIL(max) = 0.8 V | VOH(min) = 2.9 V VOL(max) = 0.2 V |