SN74LV1T04

ACTIVE

Single Power Supply INVERTER Gate logic level shifter

Product details

Technology family LV1T Applications GPIO, I2S, UART Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 339559 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV1T Applications GPIO, I2S, UART Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 339559 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-supply voltage translator at 5.0V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V tolerance on input pins
  • –40°C to +125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65mm (Height 1.10mm)
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)See the VIH/VIL and output drive for lower VCC condition.

  • Single-supply voltage translator at 5.0V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V tolerance on input pins
  • –40°C to +125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65mm (Height 1.10mm)
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)See the VIH/VIL and output drive for lower VCC condition.

The SN74LV1T04 is a single NOT gate with reduced input thresholds to support voltage translation applications.

The SN74LV1T04 is a single NOT gate with reduced input thresholds to support voltage translation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW SN74LV1T04-Q1 ACTIVE Automotive single power supply inverter gate logic level shifter Automotive qualified

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet SN74LV1T04 Single Power Supply Inverter Gate CMOS Logic Level Shifter datasheet (Rev. E) PDF | HTML 10 May 2024
Application brief Enabling Modular PLC System Designs with Single-Supply Level Translation PDF | HTML 16 Apr 2024
Application note LV1T Family of single supply translators (Rev. B) PDF | HTML 16 Dec 2022
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

SN74LV1T04 Behavioral SPICE Model

SCLM186.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV1T04 IBIS Model (Rev. A)

SCLM104A.ZIP (43 KB) - IBIS Model
Reference designs

TIDA-01555 — Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ Using Multiple ADCs

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22270 — Adjustable output voltage, 200-W SEPIC power supply reference design

This 200-W SEPIC converter reference design supplies a non-isolated adjustable 5-V to 200-V output voltage with a maximum output current of 4 A. Output voltage is set using a 0% to 100% duty-cycle, pulse-width-modulation (PWM) input.
Test report: PDF
Schematic: PDF
Reference designs

PMP21697 — Variable voltage power converter 5-35-V 300-W peak reference design for automotive audio amplifiers

This reference design provides a variable output power for audio amplifiers from 5 V to 35 V controllable by a Pulse Width Modulator signal. The output power capability of 75 W RMS and 300 W peak is suitable for high power automotive audio amplifiers. Conversion is 4-switch Buck-Boost for greater (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30666 — PWM output voltage scaling reference design for enterprise systems

This reference design shows a buck converter with adjustable output voltage using the TLV62569. The voltage can be adjusted with a PWM signal scaling an output voltage from 2.5 V through 4.3 V. The output voltage adjustment is achieved with a PWM signal in this reference design at a frequency of (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00580 — Automotive-Qualified 16-Bit Rotary Quadrature Decoder Reference Design

People prefer to use knobs over touchscreens in many situations.  This solution minimizes the required connections to a microcontroller to monitor a rotary quadrature encoder's direction and distance of rotation.
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos