SCLS987D September 2023 – March 2024 SN74LV8T594-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = -50μA | 1.65V to 5.5V | VCC – 0.1 | VCC – 0.1 | V | ||||
IOH = -2mA | 1.65V to 2V | 1.28 | 1.7 (1) | 1.21 | |||||
IOH = -3mA | 2.25V to 2.75V | 2 | 2.4(1) | 1.93 | |||||
IOH = -5.5mA | 3V to 3.6V | 2.6 | 3.08(1) | 2.49 | |||||
IOH = -8mA | 4.5V to 5.5V | 4.1 | 4.65(1) | 3.95 | |||||
VOL | IOL = 50μA | 1.65V to 5.5V | 0.1 | 0.1 | V | ||||
IOL = 2mA | 1.65V to 2V | 0.1(1) | 0.2 | 0.25 | |||||
IOL = 3mA | 2.25V to 2.75V | 0.1(1) | 0.15 | 0.2 | |||||
IOL = 5.5mA | 3V to 3.6V | 0.2(1) | 0.2 | 0.25 | |||||
IOL = 8mA | 4.5V to 5.5V | 0.3(1) | 0.3 | 0.35 | |||||
II | VI = 0V or VCC | 0V to 5.5V | ±0.1 | ±1 | µA | ||||
ICC | VI = 0V or VCC, IO = 0; open on loading | 1.65V to 5.5V | 2 | 20 | µA | ||||
ΔICC | One input at 0.3V or 3.4V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | ||||
One input at 0.3V or 1.1V, other inputs at 0 or VCC, IO = 0 | 1.8V | 10 | 20 | µA | |||||
IOZ | VO = VCC or GND and VCC = 5.5V | 5.5V | ±0.25 | ±2.5 | µA | ||||
CI | VI = VCC or GND | 5V | 4 | 10 | 10 | pF | |||
CO | VO = VCC or GND | 5V | 3 | pF | |||||
CPD | No load, F = 1MHz | 5V | 129 | pF | |||||
VPOR | VCC ramp rate of 6µs/V to 100ms/V | 1.65V to 5.5V | 0.3 | 1.5 | 0.3 | 1.5 | V |