SCLS987D September 2023 – March 2024 SN74LV8T594-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 2.8 | V | ||
VIH(D) | High-level dynamic input voltage | 2.3 | V | ||
VIL(D) | Low-level dynamic input voltage | 1 | V |