SCES296AE February   2000  – September 2020 SN74LVC1G07
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
    6. 6.6 Switching Characteristics, –40°C to 85°C
    7. 6.7 Switching Characteristics, –40°C to 125°C
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 (Open Drain)
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltageOperating1.655.5V
Data retention only1.5
VIHHigh-level input voltageVCC = 1.65 V to 1.95 V0.65 × VCCV
VCC = 2.3 V to 2.7 V1.7
VCC = 3 V to 3.6 V2
VCC = 4.5 V to 5.5 V0.7 × VCC
VILLow-level input voltageVCC = 1.65 V to 1.95 V0.35 × VCCV
VCC = 2.3 V to 2.7 V0.7
VCC = 3 V to 3.6 V0.8
VCC = 4.5 V to 5.5 V0.3 × VCC
VIInput voltage05.5V
VOOutput voltage05.5V
IOLLow-level output currentVCC = 1.65 V4mA
VCC = 2.3 V8
VCC = 3 V16
24
VCC = 4.5 V32
Δt/ΔvInput transition rise or fall rateVCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V20ns/V
VCC = 3.3 V ± 0.3 V10
VCC = 5 V ± 0.5 V5
TAOperating free-air temperatureDSBGA package–4085°C
All other packages–40125
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, literature number SCBA004.