SCAS568N March   1996  – September 2014 SN74LVCH16373A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
    1. 6.1 Pin Assignments (56-Ball GQL or ZQL Package)
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Timing Requirements, -40°C to 85°C
    7. 7.7  Timing Requirements, -40°C to 125°C
    8. 7.8  Switching Characteristics, -40°C to 85°C
    9. 7.9  Switching Characteristics, -40°C to 125°C
    10. 7.10 Operating Characteristics
    11. 7.11 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DGG|48
  • DL|48
  • DGV|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range –0.5 6.5 V
VI Input voltage range(2) –0.5 6.5 V
VO Voltage range applied to any output in the high-impedance or power-off state(2) –0.5 6.5 V
VO Voltage range applied to any output in the high or low state(2)(3) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through each VCC or GND ±100 mA
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The value of VCC is provided in the Recommended Operating Conditions table.

7.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 0 2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) 0 1500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage Operating 1.65 3.6 V
Data retention only 1.5
VIH High-level input voltage VCC = 1.65 V to 1.95 V 0.65 × VCC V
VCC = 2.3 V to 2.7 V 1.7
VCC = 2.7 V to 3.6 V 2
VIL Low-level input voltage VCC = 1.65 V to 1.95 V 0.35 × VCC V
VCC = 2.3 V to 2.7 V 0.7
VCC = 2.7 V to 3.6 V 0.8
VI Input voltage 0 5.5 V
VO Output voltage High or low state 0 VCC V
3-state 0 5.5
IOH High-level output current VCC = 1.65 –4 mA
VCC = 2.3 V –8
VCC = 2.7 V –12
VCC = 3 V –24
IOL Low-level output current VCC = 1.65 4 mA
VCC = 2.3 V 8
VCC = 2.7 V 12
VCC = 3 V 24
Δt/Δv Input transition rise or fall rate 10 ns/V
TA Operating free-air temperature –40 125 °C
(1) All unused control inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, (SCBA004).

7.4 Thermal Information

THERMAL METRIC(1) SN74LVCH16373A UNIT
DGG DGV DL
48 PINS
RθJA Junction-to-ambient thermal resistance 64.3 78.4 68.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 17.6 30.7 34.7
RθJB Junction-to-board thermal resistance 31.5 41.8 41.0
ψJT Junction-to-top characterization parameter 1.1 3.8 12.3
ψJB Junction-to-board characterization parameter 31.2 41.3 40.4
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a n/a n/a
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report (SPRA953).

7.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC –40 to 85°C –40 to 125°C UNIT
MIN TYP(1) MAX MIN TYP(1) MAX
VOH IOH = –100 μA 1.65 V to
3.6 V
VCC – 0.2 VCC – 0.2 V
IOH = –4 mA 1.65 V 1.2 1.2
IOH = –8 mA 2.3 V 1.7 1.7
IOH = –12 mA 2.7 V 2.2 2.2
3 V 2.4 2.4
IOH = –24 mA 3 V 2.2 2.2
VOL IOL = 100 μA 1.65 V to
3.6 V
0.2 0.2 V
IOL = 4 mA 1.65 V 0.45 0.45
IOL = 8 mA 2.3 V 0.7 0.7
IOL = 12 mA 2.7 V 0.4 0.4
IOL = 24 mA 3 V 0.55 0.65
II VI = 0 to 5.5 V 3.6 V ±5 ±5 μA
II(hold) VI = 0.58 V 1.65 V 25 25 μA
VI = 1.07 V –25 –25
VI = 0.7 V 2.3 V 45 45
VI = 1.7 V –45 –45
VI = 0.8 V 3 V 75 75
VI = 2 V –75 –75
VI = 0 to 3.6 V(2) 3.6 V ±500 ±500
Ioff VI or VO = 5.5 V 0 ±10 ±10 μA
IOZ VO = 0 to 5.5 V 3.6 V ±10 ±10 μA
ICC VI = VCC or GND IO = 0 3.6 V 20 20 μA
3.6 V ≤ VI ≤ 5.5 V(3) 20 20
ΔICC One input at VCC – 0.6 V,
Other inputs at VCC or GND
2.7 V to
3.6 V
500 500 μA
Ci VI = VCC or GND 3.3 V 5 pF
Co VO = VCC or GND 3.3 V 6.5 pF
(1) All typical values are at VCC = 3.3 V, TA = 25°C.
(2) This is the bus-hold maximum dynamic current required to switch the input from one state to another.
(3) This applies in the disabled state only.

7.6 Timing Requirements, –40°C to 85°C

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
VCC = 2.7 V VCC = 3.3 V
± 0.3 V
UNIT
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration, LE high 3.3 3.3 3.3 3.3 ns
tsu Setup time, data before LE↓ 1.6 1.2 1.7 1.7 ns
th Hold time, data after LE↓ 1.0 1.1 1.2 1.2 ns

7.7 Timing Requirements, –40°C to 125°C

PARAMETER VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
VCC = 2.7 V VCC = 3.3 V
± 0.3 V
UNIT
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration, LE high 3.3 3.3 3.3 3.3 ns
tsu Setup time, data before LE↓ 1.6 1.2 1.7 1.7 ns
th Hold time, data after LE↓ 1.0 1.1 1.2 1.2 ns

7.8 Switching Characteristics, –40°C to 85°C

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
VCC = 2.7 V VCC = 3.3 V
± 0.3 V
UNIT
MIN  MAX  MIN  MAX  MIN MAX MIN MAX
tpd D Q 1.5 6.4 1 4.2 1 4.9 1.6 4.2 ns
LE 1.5 7.1 1 4.8 1 5.3 2.1 4.6
ten OE Q 1.5 6.7 1 4.7 1 5.7 1.3 4.7 ns
tdis OE Q 1.5 8.4 1 5.0 1 6.3 2.5 5.9 ns

7.9 Switching Characteristics, –40°C to 125°C

over operating free-air temperature range (unless otherwise noted)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
VCC = 2.7 V VCC = 3.3 V
± 0.3 V
UNIT
MIN  MAX  MIN  MAX  MIN MAX MIN MAX
tpd D Q 1.5 6.8 1 4.6 1 5.9 1.6 4.8 ns
LE 1.5 7.5 1 5.2 1 6.3 2.1 5.4
ten OE Q 1.5 7.0 1 5.1 1 6.7 1.3 5.5 ns
tdis OE Q 1.5 9.1 1 5.4 1 7.3 2.5 6.5 ns

7.10 Operating Characteristics

TA = 25°C
PARAMETER TEST
CONDITIONS
VCC = 1.8 V VCC = 2.5 V VCC = 3.3 V UNIT
TYP  TYP  TYP
Cpd Power dissipation capacitance
per latch
Outputs enabled f = 10 MHz 32 35 39 pF
Outputs disabled 4 4 6

7.11 Typical Characteristics

D002_SCAS568.gifFigure 1. TPD vs VCC
D001_SCAS568.gifFigure 2. TPD vs Temperature