SLLS159G March 1993 – February 2024 SN65C1167 , SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = −18mA | −1.5 | V | ||||
VOH | High-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = −20mA | 2.4 | 3.4 | V | |
VOL | Low-level output voltage | VIH = 2V, | VIL = 0.8V, | IOL = 20mA | 0.2 | 0.4 | V | |
|VOD1| | Differential output voltage | IO = 0mA | 2 | 6 | V | |||
|VOD2| | Differential output voltage (2) | RL = 100Ω, See Figure 6-1 | 2 | 3.1 | V | |||
∆|VOD| | Change in magnitude of differential output voltage | ±0.4 | V | |||||
VOC | Common-mode output voltage | ±3 | V | |||||
∆|VOC| | Change in magnitude of common-mode output voltage | ±0.4 | V | |||||
IO(OFF) | Output current with power off | VCC = 0V | VO = 6V | 100 | µA | |||
VO = −0.25V | −100 | |||||||
IOZ | High-impedance-state output current | VO = 2.5 | 20 | µA | ||||
VO = 5 | −20 | |||||||
IIH | High-level input current | VI = VCC or VIH | 1 | µA | ||||
IIL | Low-level input current | VI = GND or VIL | −1 | µA | ||||
IOS | Short-circuit output current(3) | VO = VCC or GND, | −30 | −150 | mA | |||
ICC | Supply current (total package)(4) | No load, Enabled | VI = VCC or GND | 4 | 6 | mA | ||
VI = 2.4 or 0.5V | 5 | 9 | ||||||
Ci | Input capacitance | 6 | pF |