SN65C1168

ACTIVE

Dual Differential Drivers And Receivers

Product details

Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 9000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 9000 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • BiCMOS process technology
  • Low supply-current requirements: 9mA maximum
  • Low pulse skew
  • Receiver input impedance: 17kΩ typical
  • Receiver input sensitivity: ±200mV
  • Receiver common-mode input voltage range of −7V to7 V
  • Operate from single 5V power supply
  • Glitch-free power-up and power-down protection
  • Receiver 3-state outputs active-low enable for SN65C1167 and SN75C1167 only
  • Improved replacements for the MC34050 and MC34051
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • BiCMOS process technology
  • Low supply-current requirements: 9mA maximum
  • Low pulse skew
  • Receiver input impedance: 17kΩ typical
  • Receiver input sensitivity: ±200mV
  • Receiver common-mode input voltage range of −7V to7 V
  • Operate from single 5V power supply
  • Glitch-free power-up and power-down protection
  • Receiver 3-state outputs active-low enable for SN65C1167 and SN75C1167 only
  • Improved replacements for the MC34050 and MC34051

The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.

The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN65C1168E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection IEC ESD protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx5C116x Dual Differential Drivers and Receivers datasheet (Rev. G) PDF | HTML 01 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65C1168 IBIS Model

SLLM434.ZIP (6 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos