SLLS505P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD12
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | HVD10 | RL = 54 Ω, CL = 50 pF See Figure 8-4 | 5 | 8.5 | 16 | ns |
HVD11 | 18 | 25 | 40 | ||||
HVD12 | 135 | 200 | 300 | ||||
tPHL | Propagation delay time, high-to-low-level output | HVD10 | 5 | 8.5 | 16 | ns | |
HVD11 | 18 | 25 | 40 | ||||
HVD12 | 135 | 200 | 300 | ||||
tr | Differential output signal rise time | HVD10 | 3 | 4.5 | 10 | ns | |
HVD11 | 10 | 20 | 30 | ||||
HVD12 | 100 | 170 | 300 | ||||
tf | Differential output signal fall time | HVD10 | 3 | 4.5 | 10 | ns | |
HVD11 | 10 | 20 | 30 | ||||
HVD12 | 100 | 170 | 300 | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | HVD10 | 1.5 | ns | |||
HVD11 | 2.5 | ||||||
HVD12 | 7 | ||||||
tsk(pp)(2) | Part-to-part skew | HVD10 | 6 | ns | |||
HVD11 | 11 | ||||||
HVD12 | 100 | ||||||
tPZH | Propagation delay time, high-impedance-to-high-level output | HVD10 | RL = 110 Ω, RE at 0 V See Figure 8-5 | 31 | ns | ||
HVD11 | 55 | ||||||
HVD12 | 300 | ||||||
tPHZ | Propagation delay time, high-level-to-high-impedance output | HVD10 | 25 | ns | |||
HVD11 | 55 | ||||||
HVD12 | 300 | ||||||
tPZL | Propagation delay time, high-impedance-to-low-level output | HVD10 | RL = 110 Ω, RE at 0 V See Figure 8-6 | 26 | ns | ||
HVD11 | 55 | ||||||
HVD12 | 300 | ||||||
tPLZ | Propagation delay time, low-level-to-high-impedance output | HVD10 | 26 | ns | |||
HVD11 | 75 | ||||||
HVD12 | 400 | ||||||
tPZH | Propagation delay time, standby-to-high-level output | RL = 110 Ω, RE at 3 V See Figure 8-5 | 6 | μs | |||
tPZL | Propagation delay time, standby-to-low-level output | RL = 110 Ω, RE at 3 V See Figure 8-6 | 6 | μs |