SLLS505P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD12
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Active-high driver enable |
GND | 5 | Reference potential | Local device ground |
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Active-low receiver enable |
VCC | 8 | Supply | 3-V to 3.6-V supply |