SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | DSP_ISR3 | R/W | 0 | ISR3 interrupt input to DSP is
0: Low 1: High |
D6 | DSP_ISR4 | R/W | 0 | ISR4 interrupt input to DSP is
0: Low 1: High |
D5-D4 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D3 | DSP_COND3 | R/W | 0 | COND3 interrupt input to DSP is
0: Low 1: High |
D2 | DSP_COND4 | COND4 interrupt input to DSP is
0: Low 1: High |
||
D1-D0 | RESERVED | R/W | 00 | Reserved. Write only reset values. |