SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SYMBOL | PARAMETER | CONDITIONS | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
td(WS) | BCLK to WCLK delay | 50% of BCLK to 50% of WCLK | 35 | 25 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay | 50% of BLCK to 50% of DOUT | 35 | 25 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | |||
th(DI) | DIN hold | 8 | 8 | ns | |||
tr | Rise time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall time | 90%-10% Fall Time | 8 | 4 | ns |