SLOS982C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
Each DRC can be enabled independently using the DRC control register. The DRCs are disabled by default.
D31 | D30 | D29 | D28 | D27 | D26 | D25 | D24 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved(1) |
D23 | D22 | D21 | D20 | D19 | D18 | D17 | D16 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved (1) |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved(1) |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
0 | 0 | – | – | – | – | – | – | Reserved(1) |
– | – | 0 | – | – | – | – | – | Disable complementary (1 - H) low-pass filter generation |
– | – | 1 | – | – | – | – | – | Enable complementary (1 - H) low-pass filter generation |
– | – | – | 0 | – | – | – | – | |
– | – | – | 1 | – | – | – | – | |
0 | 0 | Reserved(1) | ||||||
– | – | – | – | – | – | 0 | – | DRC2 turned OFF(1) |
– | – | – | – | – | – | 1 | – | DRC2 turned ON |
– | – | – | – | – | – | – | 0 | DRC1 turned OFF(1) |
– | – | – | – | – | – | – | 1 | DRC1 turned ON |