SLASET9A May 2019 – January 2023 TAS5825P
PRODUCTION DATA
TI requires that the peak current is smaller than the OCP (Over current protection) value which is 7.5 A, there are 3 cases which cause high peak current flow through inductor.
θ=0.5 (BD Modulation), 0.14 (1SPW Modulation), 0.14 (Hybrid Modulation)
PVDD | L (µH) | C (µF) | Fsw (kHz) | Ipeak_power_up |
---|---|---|---|---|
24 | 4.7 | 0.68 | 384 | 6.07A |
24 | 4.7 | 0.68 | 768 | 3.25A |
24 | 10 | 0.68 | 384 | 3A |
24 | 10 | 0.68 | 768 | 1.55A |
12 | 4.7 | 0.68 | 384 | 3.32A |
12 | 10 | 0.68 | 384 | 1.55A |
Same PVDD and switching frequency, larger inductance means smaller idle current for lower power dissipation. It's suggested that inductor saturation current ISAT, is larger than the amplifier peak current during power-up and play audio.
In addition, the effective inductance at the peak current is required to be at least 80% of the inductance value in Table 10-2 to meet data sheet specifications.
PVDD (V) | Switching Frequency (kHz) | Minimum Inductance (L) (µH) |
---|---|---|
≤ 12 | 384 | 4.7 |
> 12 | 384 | 10 |
For higher switching frequencies (Fsw), select the inductors with minimum inductance to be 384 kHz / Fsw × L.