SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MCASP3_ACLKR | IO | MCASP Receive Bit Clock | Y26 |
MCASP3_ACLKX | IO | MCASP Transmit Bit Clock | W27 |
MCASP3_AFSR | IO | MCASP Receive Frame Sync | Y27 |
MCASP3_AFSX | IO | MCASP Transmit Frame Sync | W25 |
MCASP3_AXR0 | IO | MCASP Serial Data (Input/Output) | W24 |
MCASP3_AXR1 | IO | MCASP Serial Data (Input/Output) | W23 |
MCASP3_AXR2 | IO | MCASP Serial Data (Input/Output) | W22 |
MCASP3_AXR3 | IO | MCASP Serial Data (Input/Output) | W21 |
MCASP3_AXR4 | IO | MCASP Serial Data (Input/Output) | AA24 |
MCASP3_AXR5 | IO | MCASP Serial Data (Input/Output) | AA27 |
MCASP3_AXR6 | IO | MCASP Serial Data (Input/Output) | Y26 |
MCASP3_AXR7 | IO | MCASP Serial Data (Input/Output) | Y27 |
MCASP3_AXR8 | IO | MCASP Serial Data (Input/Output) | J27 |
MCASP3_AXR9 | IO | MCASP Serial Data (Input/Output) | H27 |