SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MCASP4_ACLKR | IO | MCASP Receive Bit Clock | AA25 |
MCASP4_ACLKX | IO | MCASP Transmit Bit Clock | AB23 |
MCASP4_AFSR | IO | MCASP Receive Frame Sync | AB25 |
MCASP4_AFSX | IO | MCASP Transmit Frame Sync | AC26 |
MCASP4_AXR0 | IO | MCASP Serial Data (Input/Output) | AA23 |
MCASP4_AXR1 | IO | MCASP Serial Data (Input/Output) | AA22 |
MCASP4_AXR2 | IO | MCASP Serial Data (Input/Output) | AB26 |
MCASP4_AXR3 | IO | MCASP Serial Data (Input/Output) | AB27 |
MCASP4_AXR4 | IO | MCASP Serial Data (Input/Output) | AB24 |
MCASP4_AXR5 | IO | MCASP Serial Data (Input/Output) | AC27 |
MCASP4_AXR6 | IO | MCASP Serial Data (Input/Output) | AA25 |
MCASP4_AXR7 | IO | MCASP Serial Data (Input/Output) | AB25 |
MCASP4_AXR8 | IO | MCASP Serial Data (Input/Output) | G27 |
MCASP4_AXR9 | IO | MCASP Serial Data (Input/Output) | G26 |