SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
EQEP2_A (1) | I | EQEP Quadrature Input A | D23, Y26 |
EQEP2_B (1) | I | EQEP Quadrature Input B | B22, Y27 |
EQEP2_I (1) | IO | EQEP Index | D22, W22, W26 |
EQEP2_S (1) | IO | EQEP Strobe | C22, N25, W21 |