SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MMC2_CLK | IO | MMC/SD/SDIO Clock | H26 |
MMC2_CMD | IO | MMC/SD/SDIO Command | F27 |
MMC2_SDCD | I | SD Card Detect | C24, E22, F26 |
MMC2_SDWP | I | SD Write Protect | A22, B21, H21 |
MMC2_DAT0 | IO | MMC/SD/SDIO Data | G26 |
MMC2_DAT1 | IO | MMC/SD/SDIO Data | G27 |
MMC2_DAT2 | IO | MMC/SD/SDIO Data | H27 |
MMC2_DAT3 | IO | MMC/SD/SDIO Data | J27 |