SNLS747 November   2023 TDES4940

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Mechanical, Packaging, and Orderable Information
    1. 5.1 Package Option Addendum
    2. 5.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • DisplayPort (DP) / Embedded DisplayPort (eDP) Transmitter
    • VESA DP v1.4a/eDP v1.4b transmitter
    • HBR3/HBR2/HBR/RBR Link Bit Rates
    • Main link: 1, 2, or 4 lanes
    • Each lane up to 8.1Gbps
    • AUX CH 1Mbps
    • Hot Plug Detect (HPD)
    • Extracts aggregated video streams to local eDP display
    • Designed for 4 K @ 60 Hz video resolution
    • Stream synchronization and splitting
  • V3Link enhanced video interface
    • 13.5/12.528/10.8/6.75/3.375 Gbps per Channel; Up to 27 Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Ultra-low latency control channel
    • Two fast-mode plus I2C up to 1 MHz (up to 3.4 MHz local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass through GPIOs
  • Compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • V3Link video and V3Link enhanced video product families
  • Image enhancement (white balance and dithering)
  • Security and diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread spectrum clocking generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V dual power supply
  • Qualifications
    • ISO 10605 and IEC 61000-4-2 ESD compliant
    • Temperature: -20°C to +85°C