Home Interface High-speed SerDes V3Link SerDes
NEW

TDES4940

ACTIVE

4K V³Link™ to DP/eDP deserializer for high-resolution panels

Product details

Function Deserializer Color depth (bps) 30 Input compatibility FPD-Link IV LVDS Output compatibility DisplayPort/eDP Features Daisy chain, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation Applications Video SerDes Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -20 to 85
Function Deserializer Color depth (bps) 30 Input compatibility FPD-Link IV LVDS Output compatibility DisplayPort/eDP Features Daisy chain, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation Applications Video SerDes Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -20 to 85
VQFNP (RUR) 88 144 mm² 12 x 12
  • DisplayPort (DP) / Embedded DisplayPort (eDP) Transmitter
    • VESA DP v1.4a/eDP v1.4b transmitter
    • HBR3/HBR2/HBR/RBR Link Bit Rates
    • Main link: 1, 2, or 4 lanes
    • Each lane up to 8.1Gbps
    • AUX CH 1Mbps
    • Hot Plug Detect (HPD)
    • Extracts aggregated video streams to local eDP display
    • Designed for 4 K @ 60 Hz video resolution
    • Stream synchronization and splitting
  • V 3Link enhanced video interface
    • 13.5/12.528/10.8/6.75/3.375 Gbps per Channel; Up to 27 Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Ultra-low latency control channel
    • Two fast-mode plus I2C up to 1 MHz (up to 3.4 MHz local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass through GPIOs
  • Compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • V 3Link video and V 3Link enhanced video product families
  • Image enhancement (white balance and dithering)
  • Security and diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread spectrum clocking generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V dual power supply
  • Qualifications
    • ISO 10605 and IEC 61000-4-2 ESD compliant
    • Temperature: -20°C to +85°C
  • DisplayPort (DP) / Embedded DisplayPort (eDP) Transmitter
    • VESA DP v1.4a/eDP v1.4b transmitter
    • HBR3/HBR2/HBR/RBR Link Bit Rates
    • Main link: 1, 2, or 4 lanes
    • Each lane up to 8.1Gbps
    • AUX CH 1Mbps
    • Hot Plug Detect (HPD)
    • Extracts aggregated video streams to local eDP display
    • Designed for 4 K @ 60 Hz video resolution
    • Stream synchronization and splitting
  • V 3Link enhanced video interface
    • 13.5/12.528/10.8/6.75/3.375 Gbps per Channel; Up to 27 Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Ultra-low latency control channel
    • Two fast-mode plus I2C up to 1 MHz (up to 3.4 MHz local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass through GPIOs
  • Compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • V 3Link video and V 3Link enhanced video product families
  • Image enhancement (white balance and dithering)
  • Security and diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread spectrum clocking generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V dual power supply
  • Qualifications
    • ISO 10605 and IEC 61000-4-2 ESD compliant
    • Temperature: -20°C to +85°C

The TDES4940 is a V 3Link Enhanced Video to DisplayPort (DP) / Embedded DisplayPort (eDP) bridge device. In conjunction with a V 3Link Enhanced Video serializer, the chipset receives a high-speed serialized interface over low-cost 50 Ω coax or STP/STQ cables. The TDES4940 is a VESA DP v1.4a/eDP v1.4b compatible device that supports advanced features such as HBR3, and SuperFrame formats. The device supports video resolutions of 4K 30-bit color and higher. The V 3Link Enhanced Video supports video and audio data transmission and full duplex control, including I2C, and GPIO data over the same link. Consolidation of video data and control over V 3Link Enhanced Video lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In compatible V 3Link mode, the device supports up to 2K resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP capable serializer.

The TDES4940 is a V 3Link Enhanced Video to DisplayPort (DP) / Embedded DisplayPort (eDP) bridge device. In conjunction with a V 3Link Enhanced Video serializer, the chipset receives a high-speed serialized interface over low-cost 50 Ω coax or STP/STQ cables. The TDES4940 is a VESA DP v1.4a/eDP v1.4b compatible device that supports advanced features such as HBR3, and SuperFrame formats. The device supports video resolutions of 4K 30-bit color and higher. The V 3Link Enhanced Video supports video and audio data transmission and full duplex control, including I2C, and GPIO data over the same link. Consolidation of video data and control over V 3Link Enhanced Video lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In compatible V 3Link mode, the device supports up to 2K resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP capable serializer.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TDES49404K V3Link Enhanced Video to Embedded DisplayPort Bridge Deserializer datasheet PDF | HTML 16 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1EVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Application software & framework

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
FPD-Link SerDes
DS90UA101-Q1 Automotive Multi-Channel Digital Audio Serializer DS90UA102-Q1 Multi-Channel Digital Audio Deserializer DS90UB633A-Q1 1M pixel ADAS 60-100MHz PCLK serializer DS90UB635-Q1 Automotive 4.16-Gbps FPD-Link III CSI-2 serializer DS90UB638-Q1 4.16-Gbps single input deserializer with MIPI CSI-2 output port DS90UB662-Q1 Quad 2 MP camera hub FPD-link III deserializer with single MIPI CSI-2 output port DS90UB901Q-Q1 10 - 43MHz 14 Bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB902Q-Q1 10 - 43MHz 14 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB903Q-Q1 10 - 43MHz 18 Bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB904Q-Q1 10 - 43MHz 18 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB913A-Q1 25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer DS90UB913Q-Q1 10-MHz to 100-MHz 10/12-bit FPD-Link III serializer DS90UB914A-Q1 25-100MHz 10/12-Bit FPD-Link III Deserializer DS90UB914Q-Q1 10-MHz to 100-MHz 10/12-bit FPD-Link III deserializer DS90UB921-Q1 5-96 MHz 24-bit Color FPD-Link III Serializer DS90UB924-Q1 5 MHz to 96 MHz 24-bit Color FPD-Link III to OpenLDI Deserializer DS90UB925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB926Q-Q1 5-85 MHz 24-bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB927Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB928Q-Q1 FPD-Link III Deserializer with Bidirectional Control Channel DS90UB929-Q1 720p FPD-Link III Serializer DS90UB933-Q1 12-bit 100 MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras DS90UB934-Q1 12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras DS90UB935-Q1 FPD-Link III 3-Gbps serializer with CSI-2 interface for 1 MP & 60 fps DS90UB936-Q1 1MP MIPI CSI-2 FPD-Link III Deserializer for 1MP/60fps & 2MP/30 fps DS90UB940-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer DS90UB940N-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer DS90UB941AS-Q1 2K DSI to FPD-Link III Serializer DS90UB947-Q1 1080p oLDI Dual FPD-Link III Serializer DS90UB948-Q1 1080p oLDI Dual FPD-Link III Deserializer DS90UB949-Q1 1080p HDMI to FPD-Link III bridge serializer DS90UB949A-Q1 2K DSI to FPD-Link III Serializer DS90UB953-Q1 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar DS90UB953A-Q1 FPD-Link III 4.16-Gbps serializer with CSI-2 interface DS90UB954-Q1 Dual 2 MP FPD-Link III deserializer with CSI-2 outputs for 2MP/60fps cameras & radar DS90UB960-Q1 Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports DS90UB962-Q1 Quad 3-Gbps Quad 3-Gbps FPD-Link III deserializer hub with single CSI-2 output DS90UB964-Q1 Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras DS90UB9702-Q1 FPD-Link IV quad deserializer hub with D-PHY CSI-2 output ports for 8MP+ cameras and other sensors DS90UB971-Q1 FPD-Link IV 7.55-Gbps serializer with CSI-2 interface for 8MP+ cameras, radar and other sensors DS90UH925AQ-Q1 5 to 85 MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH926Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Deserializer with HDCP DS90UH927Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH928Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III to FPD-Link Deserializer with HDCP DS90UH929-Q1 720p FPD-Link III Serializer with HDCP DS90UH940-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer with HDCP DS90UH940N-Q1 1080p FPD-Link III to CSI-2 deserializer with HDCP DS90UH941AS-Q1 2K DSI to FPD-Link III bridge serializer with video splitting and HDCP DS90UH947-Q1 1080p oLDI Dual FPD-Link III Serializer with HDCP DS90UH948-Q1 1080p oLDI Dual FPD-Link III Deserializer with HDCP DS90UH949-Q1 2K DSI to FPD-Link III Serializer with HDCP DS90UH949A-Q1 2K DSI to FPD-Link III Serializer with HDCP
Serial digital interface (SDI) ICs
LMH0387 3G HD/SD SDI configurable I/O adaptive cable equalizer / cable driver
V3Link SerDes
TDES4940 4K V³Link™ to DP/eDP deserializer for high-resolution panels TDES954 4.16-Gbps MIPI® CSI-2 V³Link deserializer dual hub for high speed sensors TDES960 4.16-Gbps MIPI® CSI-2 V³Link deserializer quad hub for high speed sensors TDES9640 7.55-Gbps MIPI® CSI-2 V³Link™ deserializer quad hub for high speed sensors TSER4905 4K DSI to V³Link™ serializer for high-resolution panels TSER953 4.16-Gbps MIPI® CSI-2 V³Link serializer for high speed sensors TSER9615 7.55-Gbps MIPI® CSI-2 V³Link™ serializer for high-speed sensors
Hardware development
Evaluation board
DP83640T-EVK DP83640T evaluation demonstration board DS100BR410EVK-4 DS100BR410 Low Pwr Quad Ch Repeater with 10.3125 Gbps Eq and De-Emphasis Driver EVM DS80PCI800EVK DS80PCI800EVK Evaluation Module DS90UB913A-CXEVM FPD-Link III serializer evaluation module DS90UB914A-CXEVM FPD-Link III deserializer evaluation module DS90UB921-Q1EVM 5-96MHz DS90UB921-Q1 FPD-Link III Serializer for STP or Coaxial Cable DS90UB924-Q1EVM DS90UB924-Q1 FPD-Link III Deserializer Evaluation Module DS90UB926QSEVB DS90UB926Q Evaluation Module DS90UB927QEVM DS90UB927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module DS90UB928QEVM DS90UB928QEVM FPD-Link III Deserializer Evaluation Module DS90UB929-Q1EVM DS90UB929-Q1 Evaluation Module DS90UB933-Q1EVM 100-MHz 12-bit DS90UB933-Q1 FPD-Link III serializer for STP or coaxial cable evaluation module DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III Camera Deserializer Evaluation Module DS90UB940-Q1EVM FPD-link III deserializer evaluation module DS90UB941AS-Q1EVM DSI to FPD-Link III bridge serializer evaluation module DS90UB947-Q1EVM DS90UB947-Q1 Evaluation Module DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III Deserializer Evaluation Module DS90UB949-Q1EVM DS90UB949-Q1 evaluation module DS90UB949A-Q1EVM HDMI to FPD-Link III bridge serializer evaluation module DS90UB953-Q1EVM DS90UB953-Q1 2MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & RADAR evaluation module DS90UB953A-Q1EVM FPD-Link III 4.16-Gbps serializer with CSI-2 interface for 2.3MP/60fps cameras and other sensors DS90UB954-Q1EVM FPD-link III camera deserializer evaluation module DS90UB960-Q1EVM Quad FPD-Link III Deserializer Hub With Dual MIPI CSI-2 Ports Evaluation Module DS90UB964-Q1EVM FPD-Link III Camera Hub Deserializer Evaluation Module DS90UB964-Q1EVMTDA FPD-Link III Camera Hub Deserializer Evaluation Module With TDA3x Support DS90UH925QSEVB DS90UH925QSEVB Evaluation Board DS90UH926QSEVB DS90UH926QSEVB Evaluation Module DS90UH927QEVM DS90UH927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module DS90UH928QEVM DS90UH928QEVM FPD-Link III Deserializer Evaluation Module DS90UH929-Q1EVM DS90UH929-Q1 Evaluation Module DS90UH940-Q1EVM FPD-Link III deserializer evaluation module DS90UH941AS-Q1EVM DSI to FPD-Link III bridge serializer evaluation module DS90UH947-Q1EVM DS90UH947-Q1 Evaluation Module DS90UH948-Q1EVM DS90UH948-Q1EVM FPD-Link III Deserializer Evaluation Module DS90UH949-Q1EVM DS90UH949-Q1 Evaluation Module DS90UH949A-Q1EVM DS90UH949A-Q1 Evaluation Module SD307EVK Single/dual 3-Gbps HD/SD SDI cable driver with cable detect evaluation board SD384EVK SD384EVK - Evaluation Board for LMH0384 Cable Equalizer SD394EVK SD394EVK - Evaluation Board for LMH0394 Cable Equalizer
Support software

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
FPD-Link SerDes
DS90UA101-Q1 Automotive Multi-Channel Digital Audio Serializer DS90UA102-Q1 Multi-Channel Digital Audio Deserializer DS90UB901Q-Q1 10 - 43MHz 14 Bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB902Q-Q1 10 - 43MHz 14 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB903Q-Q1 10 - 43MHz 18 Bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB904Q-Q1 10 - 43MHz 18 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB913A-Q1 25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer DS90UB913Q-Q1 10-MHz to 100-MHz 10/12-bit FPD-Link III serializer DS90UB914A-Q1 25-100MHz 10/12-Bit FPD-Link III Deserializer DS90UB914Q-Q1 10-MHz to 100-MHz 10/12-bit FPD-Link III deserializer DS90UB921-Q1 5-96 MHz 24-bit Color FPD-Link III Serializer DS90UB924-Q1 5 MHz to 96 MHz 24-bit Color FPD-Link III to OpenLDI Deserializer DS90UB925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB926Q-Q1 5-85 MHz 24-bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB927Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB928Q-Q1 FPD-Link III Deserializer with Bidirectional Control Channel DS90UB929-Q1 720p FPD-Link III Serializer DS90UB933-Q1 12-bit 100 MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras DS90UB934-Q1 12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras DS90UB935-Q1 FPD-Link III 3-Gbps serializer with CSI-2 interface for 1 MP & 60 fps DS90UB936-Q1 1MP MIPI CSI-2 FPD-Link III Deserializer for 1MP/60fps & 2MP/30 fps DS90UB940-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer DS90UB940N-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer DS90UB941AS-Q1 2K DSI to FPD-Link III Serializer DS90UB947-Q1 1080p oLDI Dual FPD-Link III Serializer DS90UB948-Q1 1080p oLDI Dual FPD-Link III Deserializer DS90UB949-Q1 1080p HDMI to FPD-Link III bridge serializer DS90UB949A-Q1 2K DSI to FPD-Link III Serializer DS90UB953-Q1 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar DS90UB953A-Q1 FPD-Link III 4.16-Gbps serializer with CSI-2 interface DS90UB954-Q1 Dual 2 MP FPD-Link III deserializer with CSI-2 outputs for 2MP/60fps cameras & radar DS90UB960-Q1 Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports DS90UB962-Q1 Quad 3-Gbps Quad 3-Gbps FPD-Link III deserializer hub with single CSI-2 output DS90UB964-Q1 Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras DS90UB9702-Q1 FPD-Link IV quad deserializer hub with D-PHY CSI-2 output ports for 8MP+ cameras and other sensors DS90UB971-Q1 FPD-Link IV 7.55-Gbps serializer with CSI-2 interface for 8MP+ cameras, radar and other sensors DS90UB9722-Q1 Automotive FPD-Link IV dual deserializer hub with D-PHY CSI-2 output ports for 8MP+ cameras, sensors DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer DS90UB983-Q1 4K DisplayPort™/eDP to FPD-Link IV bridge serializer DS90UB984-Q1 4K FPD-Link IV to embedded DisplayPort™ bridge deserializer DS90UB988-Q1 4K FPD-Link IV to OpenLDI deserializer DS90UH925AQ-Q1 5 to 85 MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH926Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Deserializer with HDCP DS90UH927Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH928Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III to FPD-Link Deserializer with HDCP DS90UH929-Q1 720p FPD-Link III Serializer with HDCP DS90UH940-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer with HDCP DS90UH940N-Q1 1080p FPD-Link III to CSI-2 deserializer with HDCP DS90UH941AS-Q1 2K DSI to FPD-Link III bridge serializer with video splitting and HDCP DS90UH947-Q1 1080p oLDI Dual FPD-Link III Serializer with HDCP DS90UH948-Q1 1080p oLDI Dual FPD-Link III Deserializer with HDCP DS90UH949-Q1 2K DSI to FPD-Link III Serializer with HDCP DS90UH949A-Q1 2K DSI to FPD-Link III Serializer with HDCP DS90UH981-Q1 4K DSI to FPD-Link IV bridge serializer with HDCP DS90UH983-Q1 4K DisplayPort™/eDP to FPD-Link IV bridge serializer with HDCP DS90UH984-Q1 4K FPD-Link IV to embedded DisplayPort™ bridge deserializer with HDCP DS90UH988-Q1 4K FPD-Link IV to OpenLDI deserializer with HDCP
V3Link SerDes
TDES4940 4K V³Link™ to DP/eDP deserializer for high-resolution panels TDES954 4.16-Gbps MIPI® CSI-2 V³Link deserializer dual hub for high speed sensors TDES960 4.16-Gbps MIPI® CSI-2 V³Link deserializer quad hub for high speed sensors TDES9640 7.55-Gbps MIPI® CSI-2 V³Link™ deserializer quad hub for high speed sensors TSER4905 4K DSI to V³Link™ serializer for high-resolution panels TSER953 4.16-Gbps MIPI® CSI-2 V³Link serializer for high speed sensors TSER9615 7.55-Gbps MIPI® CSI-2 V³Link™ serializer for high-speed sensors
Hardware development
Evaluation board
DS90UB913A-CXEVM FPD-Link III serializer evaluation module DS90UB914A-CXEVM FPD-Link III deserializer evaluation module DS90UB921-Q1EVM 5-96MHz DS90UB921-Q1 FPD-Link III Serializer for STP or Coaxial Cable DS90UB924-Q1EVM DS90UB924-Q1 FPD-Link III Deserializer Evaluation Module DS90UB926QSEVB DS90UB926Q Evaluation Module DS90UB927QEVM DS90UB927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module DS90UB928QEVM DS90UB928QEVM FPD-Link III Deserializer Evaluation Module DS90UB929-Q1EVM DS90UB929-Q1 Evaluation Module DS90UB933-Q1EVM 100-MHz 12-bit DS90UB933-Q1 FPD-Link III serializer for STP or coaxial cable evaluation module DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III Camera Deserializer Evaluation Module DS90UB940-Q1EVM FPD-link III deserializer evaluation module DS90UB941AS-Q1EVM DSI to FPD-Link III bridge serializer evaluation module DS90UB947-Q1EVM DS90UB947-Q1 Evaluation Module DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III Deserializer Evaluation Module DS90UB949-Q1EVM DS90UB949-Q1 evaluation module DS90UB949A-Q1EVM HDMI to FPD-Link III bridge serializer evaluation module DS90UB953-Q1EVM DS90UB953-Q1 2MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & RADAR evaluation module DS90UB953A-Q1EVM FPD-Link III 4.16-Gbps serializer with CSI-2 interface for 2.3MP/60fps cameras and other sensors DS90UB954-Q1EVM FPD-link III camera deserializer evaluation module DS90UB960-Q1EVM Quad FPD-Link III Deserializer Hub With Dual MIPI CSI-2 Ports Evaluation Module DS90UB964-Q1EVM FPD-Link III Camera Hub Deserializer Evaluation Module DS90UB964-Q1EVMTDA FPD-Link III Camera Hub Deserializer Evaluation Module With TDA3x Support DS90UB9702-Q1EVM DS90UB9702-Q1 evaluation module DS90UB971-Q1EVM DS90UB971-Q1 evaluation module DS90UB981-Q1CEVM DS90UB981-Q1 MIPI DSI to FPD-Link IV bridge serializer evaluation module for coaxial cable applic DS90UB981-Q1EVM DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module DS90UB981-Q1MEVM DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module DS90UB983-Q1CEVM DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module for coaxial cable app DS90UB983-Q1EVM DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module DS90UB983-Q1MEVM DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module DS90UB984-Q1CEVM DS90UB984-Q1 coax evaluation module for FPD-Link IV to embedded DisplayPort bridge deserializer DS90UB984-Q1EVM DS90UB984-Q1 evaluation module for FPD-Link IV deserializer DS90UB984-Q1MEVM DS90UB984-Q1 evaluation module for 4K FPD-Link IV to embedded DisplayPort bridge deserializer DS90UB988-Q1CEVM DS90UB988-Q1 FPD-Link IV to OpenLDI bridge deserializer evaluation module for coaxial cable applicat DS90UB988-Q1EVM DS90UH988-Q1 evaluation module for FPD-Link IV deserializer DS90UB988-Q1MEVM DS90UH988-Q1 evaluation module for FPD-Link IV deserializer DS90UH925QSEVB DS90UH925QSEVB Evaluation Board DS90UH926QSEVB DS90UH926QSEVB Evaluation Module DS90UH927QEVM DS90UH927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module DS90UH928QEVM DS90UH928QEVM FPD-Link III Deserializer Evaluation Module DS90UH929-Q1EVM DS90UH929-Q1 Evaluation Module DS90UH940-Q1EVM FPD-Link III deserializer evaluation module DS90UH941AS-Q1EVM DSI to FPD-Link III bridge serializer evaluation module DS90UH947-Q1EVM DS90UH947-Q1 Evaluation Module DS90UH948-Q1EVM DS90UH948-Q1EVM FPD-Link III Deserializer Evaluation Module DS90UH949-Q1EVM DS90UH949-Q1 Evaluation Module DS90UH949A-Q1EVM DS90UH949A-Q1 Evaluation Module DS90UH981-Q1EVM DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module DS90UH981-Q1MEVM DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module DS90UH983-Q1EVM DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module DS90UH983-Q1MEVM DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module DS90UH984-Q1EVM DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module DS90UH984-Q1MEVM DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module DS90UH988-Q1EVM DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module DS90UH988-Q1MEVM DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module
Simulation model

TDES4940 IBIS Model

SNLM269.ZIP (5954 KB) - IBIS Model
lock = Requires export approval (1 minute)
Simulation model

TDES4940 IBIS-AMI Model

SNLM270.ZIP (2793 KB) - IBIS-AMI Model
lock = Requires export approval (1 minute)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFNP (RUR) 88 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos