SBOS974D August 2019 – April 2021 THS6222
PRODUCTION DATA
At TA ≈ 25°C, AV = 10 V/V, RF = 1.24 kΩ, RL = 100 Ω, RS = 2.5 Ω, RADJ = 0 Ω, full-bias mode, and VCM = open (unless otherwise noted).
VO = 2 VPP |
AV = 10 V/V |
VO = 40 VPP |
VO = 2 VPP |
f = 1 MHz, RL = 50 Ω |
f = 1 MHz, VO = 2 VPP |
VO step = 2 VPP |
Average of 30 devices | ||
Output voltage is slammed and IO is pulsed to maintain TJ as close to TA as possible. |
VO = 2 VPP |
AV = 15 V/V |
f = 1 MHz, VO = 2 VPP RL = 50 Ω |
f = 10 MHz, RL = 50 Ω |
f = 10 MHz, VO = 2 VPP |
VO step = 40 VPP |
Average of 30 devices | ||