SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SR | Slew rate at unity gain | VI =
10 V, RL = 2 kΩ, CL = 100 pF, see Figure 7-1 |
8(1) | 13 | V/μs | ||
VI =
10 V, RL = 2 kΩ, CL = 100 pF, TA = −55°C to 125°C, see Figure 7-1 |
5(1) | ||||||
tr | Rise-time | VI = 20 V, RL = 2 kΩ, CL = 100 pF, see Figure 7-1 |
0.05 | μs | |||
overshoot factor | 20% | ||||||
Vn | Equivalent input noise voltage | RS = 20 Ω | f = 1 kHz | 18 | nV/√ Hz | ||
f = 10 Hz to 10 kHz | 4 | μV | |||||
In | Equivalent input noise current | RS = 20 Ω | f = 1 kHz | 0.01 | pA/√Hz | ||
THD | Total harmonic distortion | VIrms
= 6 V, AVD = 1, RS ≤ 1 kΩ, RL ≥ 2 kΩ, f = 1 kHz |
0.003% |