SCLS712A March 2009 – June 2015 TLC59211
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
D | Input voltage | –0.5 | 7 | V | |
Vds | Output voltage | H output | –0.5 | 32 | V |
Ids | Output current | 1 bit for output low | 200 | mA | |
IIK | Input clamp current | VI < 0 V | –20 | mA | |
Operating free-air temperature | –40 | 85 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±100 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIH | High-level input voltage | VCC × 0.7 | VCC | V | ||
VIL | Low-level input voltage | 0 | VCC × 0.3 | V | ||
Vds | Output voltage | 30 | V | |||
Ids | Output current | N package | Duty cycle < 42% | 200 | mA | |
Duty cycle < 100% | 130 | |||||
PW package | Duty cycle < 24% | 200 | ||||
Duty cycle < 100% | 95 | |||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TLC59211 | UNIT | ||
---|---|---|---|---|
N (PDIP) | PW (TSSOP) | |||
20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 54.4 | 94.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.6 | 28.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 35.4 | 45.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 23.0 | 1.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 35.3 | 45.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Vt+ | Positive-going input threshold | D | 2.52 | V | |||
Vt– | Negative-going input threshold | D | 0.9 | V | |||
Vt | Hysteresis | D | 0.33 | 1.32 | V | ||
IIH | High-level input current | VCC = 3.6 V, VI = 3.6V | 0 | 1 | μA | ||
IIL | Low-level input current | VCC = 3.6 V, VI = 0 V | 0 | –1 | μA | ||
IOZ | Leakage current | Vds= 30 V | 5 | μA | |||
Ioff | Leakage current | VI = 0 to 3.6 V, VO = 0 to 30 V, VCC = 0 | 0 | 5 | μA | ||
ICC | Supply current | VI = 0 to 3.6 V, VCC = 3.6 V | Output = all OFF | 0 | 5 | μA | |
Output = all ON | 0 | 5 | |||||
VOL | Low-level output voltage | VCC = 3 V, IOL = 100 mA | 0.35 | 0.7 | V | ||
V | |||||||
rON | ON-state resistance | VCC = 3 V, IO = 100 mA | 3.5 | 7 | Ω | ||
Ci | Input capacitance | VI = VCC or GND | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Vt+ | Positive-going input threshold | D, CLR, CLK | 3.5 | V | |||
Vt– | Negative-going input threshold | D, CLR, CLK | 1.5 | V | |||
Vt | Hysteresis | D, CLR, CLK | 0.5 | 2 | V | ||
IIH | High-level input current | VCC = 5.5 V, VI = 5.5 V | 0 | 1 | μA | ||
IIL | Low-level input current | VCC = 5.5 V, VI = 0 V | 0 | –1 | μA | ||
IOZ | Leakage current | Vds= 30 V | 5 | μA | |||
Ioff | Leakage current | VI = 0 to 5 V, VO = 0 to 30 V, VCC = 0 | 0 | 5 | μA | ||
ICC | Supply current | VI = 0 to 5 V, VO = 0 to 30 V, VCC = 0 | Output = all OFF | 0 | 5 | μA | |
Output = all ON | 0 | 5 | |||||
VOL | Low-level output voltage | VCC = 4.5 V, IO = 100 mA | 0.2 | 0.35 | V | ||
VCC = 4.5 V, IO = 200 mA | 0.5 | 0.7 | V | ||||
rON | ON-state resistance | VCC = 4.5 V, IO = 100 mA | 2 | 3.5 | Ω | ||
Ci | Input capacitance | VI = VCC or GND | 5 | pF |
PARAMETER | TEST CONDITIONS |
LOAD CAPACITANCE |
TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
tTLH | Output = low to high | CL = 30 pF, RL = 240 Ω, 24-V pullup |
200 | 450 | 450 | ns | ||
tTHL | Output = high to low | CL = 30 pF, RL = 240 Ω, 24-V pullup |
300 | 450 | 480 | ns | ||
tPLH | Output = low to high | CL = 30 pF, RL = 240 Ω, 24-V pullup |
450 | 650 | 800 | ns | ||
tPHL | Output = high to low | CL = 30 pF, RL = 240 Ω, 24-V pullup |
450 | 650 | 800 | ns |
PARAMETER | TEST CONDITIONS |
LOAD CAPACITANCE |
TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
tTLH | Output = low to high | CL = 30 pF, RL = 240 Ω, 24-V pullup |
180 | 220 | 260 | ns | ||
tTHL | Output = high to low | CL = 30 pF, RL = 240 Ω, 24-V pullup |
290 | 430 | 460 | ns | ||
tPLH | Output = low to high | CL = 30 pF, RL = 240 Ω, 24-V pullup |
320 | 470 | 510 | ns | ||
tPHL | Output = high to low | CL = 30 pF, RL = 240 Ω, 24-V pullup |
320 | 470 | 510 | ns |