Home Power management LED drivers RGB LED drivers

TLC59211

ACTIVE

8-bit DMOS sink driver

Product details

Number of channels 8 LED current per channel (mA) 200 LED configuration Parallel, Series Program memory No Topology Current Sink Programmable ramp control No Vin (min) (V) 3.3 Vin (max) (V) 5 Iout (max) (A) 1.6 Features GPIO interface Iq (typ) (mA) 0 Shutdown current (ISD) (typ) (µA) 0 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 LED current per channel (mA) 200 LED configuration Parallel, Series Program memory No Topology Current Sink Programmable ramp control No Vin (min) (V) 3.3 Vin (max) (V) 5 Iout (max) (A) 1.6 Features GPIO interface Iq (typ) (mA) 0 Shutdown current (ISD) (typ) (µA) 0 Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • DMOS Process
  • High Voltage Output (Vds = 30 V)
  • Output Current on Each Channel
    (Ids Max = 200 mA)
  • Latch-Up Performance Exceeds 250 mA Per
    JEDEC Standard JESD-17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • LED Driver Application
  • Output Clamp Diode (Parasitic)
  • DMOS Process
  • High Voltage Output (Vds = 30 V)
  • Output Current on Each Channel
    (Ids Max = 200 mA)
  • Latch-Up Performance Exceeds 250 mA Per
    JEDEC Standard JESD-17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • LED Driver Application
  • Output Clamp Diode (Parasitic)

The TLC59211 is an 8-bit LED and solenoid driver designed for 5-V VCC operation.

The TLC59211 is characterized for operation from –40°C to 85°C.

The TLC59211 is an 8-bit LED and solenoid driver designed for 5-V VCC operation.

The TLC59211 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP5009 ACTIVE 9-channel I2C constant-current RGB LED driver 9-channel constant current sinks, supports PWM dimming and current setting for each channel, I2C communication

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC59211 8-Bit DMOS Sink Driver datasheet (Rev. A) PDF | HTML 29 Jun 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos