SBVS424B December 2023 – May 2024 TLV773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at operating temperature TJ = 25°C, VIN = VOUT(NOM) + 0.5V, IOUT = 1mA, VEN = VIN, and CIN = COUT = 1μF (unless otherwise noted)
DBV package |
VIN = VOUT(nom)
+ 1.0V, IOUT = 1mA to 300mA, tRISING = 10µs |
VIN = VOUT + 0.3V to VOUT +1.3V |
DBV package |
DBV package |
VEN = 0V |
VIN = VOUT(nom)
+ 1.0V, IOUT = 300mA to 1mA, tFALLING = 10µs |
VIN = VOUT(nom) + 1.0V |
VIN = 4.3V, VOUT(nom) = 3.3V |