SLYS053A November 2023 – March 2024 TMAG3001
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I/O Characteristics | ||||||
VOL | Output LOW voltage, SDA, INT pin | IOUT = 2mA | 0 | 0.4 | V | |
VIH | Input HIGH voltage | VCC = 1.65V - 1.9V | 0.7 × VCC | V | ||
VCC = 2.3V - 3.6V | 0.65 × VCC | V | ||||
VIL | Input LOW voltage | VCC = 1.65V - 1.9V | 0.3 × VCC | V | ||
VCC = 2.3V - 3.6V | 0.35 × VCC | V | ||||
IOZ | Output leakage current, SDA, INT pin | Output disabled VOZ = 5.5V |
±100 | nA | ||
tFALL_INT | INT output fall time | RPU = 10kΩ CL = 20pF |
6 | ns | ||
tINT (INT) | INT Interrupt time duration during pulse mode | INT_Mode[2:0] = 1h or 2h | 10 | µs | ||
tINT (SCL) | SCL Interrupt time duration | INT_Mode[2:0] = 3h or 4h | 10 | µs | ||
CIN | Input capacitance | fs = 1MHz | 10 | pF | ||
DC POWER SECTION | ||||||
IACTIVE | Active mode current X, Y, Z, or thermal sensor active conversion |
LP_LN = 0h VCC = 1.8V |
2.1 | 3.5 | mA | |
LP_LN = 1h VCC = 1.8V |
2.8 | 4.5 | mA | |||
LP_LN = 0h VCC = 3.3V |
2.4 | 4 | mA | |||
LP_LN = 1h VCC = 3.3V |
3.0 | 4.8 | mA | |||
ISTANDBY | Stand-by mode current | Device in trigger mode, no conversion started | 0.45 | 1 | mA | |
ISLEEP | Sleep mode current | 40 | nA | |||
AVERAGE POWER DURING DUTY-CYCLE MODE | ||||||
ICC_DCM | W&S mode current consumption Wake-up interval of 5000ms LP_LN = 0h |
Magnetic 1-channel conversion VCC = 1.8V |
0.4 | 1.1 | µA | |
Magnetic 1-channel conversion VCC = 3.3V |
0.5 | 1.3 | µA | |||
W&S mode current consumption Wake-up interval of 1ms Conv_AVG[2:0] = 0h LP_LN = 0h |
Magnetic 1-channel conversion VCC = 3.3V |
110 | 250 | µA | ||
Magnetic 4-channel conversion VCC = 3.3V |
230 | 375 | µA |