SLOS887F September 2014 – June 2022 TMP112-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE INPUT | ||||||
Temperature range | –40 | 125 | °C | |||
Temperature accuracy (temperature error) | 25°C, V+ = 3.3 V | ±0.1 | ±0.5 | °C | ||
0°C to 65°C, V+ = 3.3 V | ±0.25 | ±0.5 | ||||
–40°C to 125°C | ±0.5 | ±1.0 | ||||
Accuracy vs. supply | –40°C to 125°C | 0.0625 | ±0.25 | °C/V | ||
Long-term stability | 3000 Hours | < 1 | LSB | |||
Resolution (LSB) | 0.0625 | °C | ||||
DIGITAL INPUT/OUTPUT | ||||||
Input capacitance | 3 | pF | ||||
VIH | Input logic high | 0.7 × (V+) | 3.6 | V | ||
VIL | Input logic low | –0.5 | 0.3 × (V+) | V | ||
II | Input current | 0 < VI < 3.6 V | 1 | μA | ||
VOL(SDA) | Output logic low, SDA | V+ > 2 V, IOL = 3 mA | 0 | 0.4 | V | |
V+ < 2 V, IOL = 3 mA | 0 | 0.2 × (V+) | ||||
VOL(ALERT) | Output logic low, ALERT | V+ > 2 V, IOL = 3 mA | 0 | 0.4 | V | |
V+< 2 V, IOL = 3 mA | 0 | 0.2 × (V+) | ||||
Resolution | 12 | Bits | ||||
Conversion time | One-shot mode | 26 | 35 | ms | ||
Conversion modes | CR1 = 0, CR0 = 0 | 0.25 | Conv/s | |||
CR1 = 0, CR0 = 1 | 1 | |||||
CR1 = 1, CR0 = 0 (default) | 4 | |||||
CR1 = 1, CR0 = 1 | 8 | |||||
Timeout time | 30 | 40 | ms | |||
POWER SUPPLY | ||||||
Operating supply range | 1.4 | 3.6 | V | |||
IQ | Average quiescent current | Serial bus inactive, CR1 = 1, CR0 = 0 (default) | 7 | 10 | μA | |
Serial bus active, SCL frequency (ƒ(SCL)) = 400 kHz | 15 | |||||
Serial bus active, ƒ(SCL) = 3.4 MHz | 85 | |||||
ISD | Shutdown current | Serial bus inactive | 0.5 | 1 | μA | |
Serial bus active, ƒ(SCL) = 400 kHz | 10 | |||||
Serial bus active, ƒ(SCL) = 3.4 MHz | 80 |