4 Revision History
Changes from Revision E (December 2018) to Revision F (June 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed all instances of legacy terminology to controller and target
where I2C is mentioned.Go
- Added the Functional Safety information to the Features sectionGo
Changes from Revision D (December 2015) to Revision E (December 2018)
- Updated description for ADD0 pin for connection to SDA and
SCLGo
- Changed supply voltage maximum value from: 5 V to: 4 VGo
- Changed input voltage maximum value for the SCL, ADD0, and SDA pins from: 5 V to: 4 VGo
- Changed input voltage maximum value for the ALERT pin from: (V+) + 0.5 V to: (V+) + 0.3 and ≤ 4Go
- Updated junction-to-ambient thermal resistance from 200 °C/W to 210.3 °C/WGo
- Updated junction-to-case (top) thermal resistance from 73.7 °C/W to 105.0 °C/W Go
- Updated junction-to-board thermal resistance from 34.4 °C/W to 87.5 °C/WGo
- Updated junction-to-top characterization parameter from 3.1 °C/W to 6.1 °C/W Go
- Updated junction-to-board characterization parameter from 34.2 °C/W to 87.0 °C/WGo
- Added Receiving Notification of Documentation Updates section Go
Changes from Revision C (March 2015) to Revision D (December 2015)
- Added NIST Features bullet Go
- Added last paragraph to Description section Go
Changes from Revision B (November 2014) to Revision C (March 2015)
- Updated pin numbers on the schematic images Go
- Changed the Handling Ratings table to ESD Ratings and moved the storage temperature parameter to the Absolute Maximum Ratings table Go
- Changed min, typ, max values for the Temperature Accuracy (temperature error) parameter Go
- Changed the frequency from 2.85 to 3.4 MHz in the POWER SUPPLY section of the Electrical Characteristics tableGo
- Changed the Temperature Error at 25°C graph in the Typical Characteristics sectionGo
- Changed the Temperature Error vs. Temperature graph in the Typical Characteristics section Go
Changes from Revision A (October 2014) to Revision B (November 2014)
- Changed device status from Product Preview to Production Data
Go