SBOS473J March 2009 – February 2024 TMP112
PRODUCTION DATA
Figure 8-4 shows the step response of the TMP112 family (for SOT563-6 package) to a submersion in an oil bath of 100ºC from room temperature (27ºC). The time-constant, or the time for the output to reach 63% of the input step, is 0.8s (for SOT563-6 package) and TBDs (for X2SON-5 package). The time-constant result depends on the printed-circuit board (PCB) that the TMP112 family is mounted. For this test, the TMP112 family was soldered to a two-layer PCB that measured 0.375 inches × 0.437 inches.