SBOS473J March 2009 – February 2024 TMP112
PRODUCTION DATA
PIN | Type(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. TMP112A/B/N | NO. TMP112D | NO. TMP112D0/1/2/3 | ||
SCL | 1 | 2 | 2 | I | Serial clock |
GND | 2 | 1 | 1 | — | Ground Pin-1 has curved edges in TMP112Dx. |
ALERT | 3 | - | 3 | O | Overtemperature alert. Open-drain output;
requires a pullup resistor. Note: Connecting to GND if Alert pin is not used is preferred. |
ADD0 | 4 | 3 | - | I | Address Select. Connect to V+, GND, SDA or SCL |
V+ | 5 | 5 | 5 | I | Supply voltage, 1.4 V to 3.6 V |
SDA | 6 | 4 | 4 | I/O | Serial data. Open-drain output; requires a pullup resistor. |