SLVS787A May 2009 – June 2015 TMP816
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 18 | V | ||
VOUT | Output voltage | OUT1P, OUT1N, OUT2P, OUT2N | 18 | ||
IOUT | Continuous output current | OUT1P, OUT1N, OUT2P, OUT2N | 50 | mA | |
IHB | Continuous output current | HB | 10 | ||
VTH | Input voltage | VTH | 8 | ||
VRD
VFG |
Output voltage | RD, FG | 18 | V | |
IRD
IFG |
Continuous output current | RD, FG | 10 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2500 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 6 | 16 | V | |
VTH | VTH input voltage | Full-speed mode | 0 | 7 | V |
VICM | Hall input common phase input voltage | 0.2 | 3 | V | |
TA | Operating free-air temperature | –30 | 95 | °C |
THERMAL METRIC(1) | TMP816 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 83 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 90.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 42.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 24.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 0.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 51.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V6VREG | Output voltage | 6VREG | IHB = 5 mA | 5.8 | 6 | 6.15 | V |
VCRH | High-level output voltage | CPWM | 4.35 | 4.55 | 4.75 | V | |
VCRL | Low-level output voltage | 1.45 | 1.65 | 1.85 | V | ||
fPWM | Oscillation frequency | CP = 100 pF | 18 | 25 | 32 | kHz | |
VCTH | High-level output voltage | CT | 3.4 | 3.6 | 3.8 | V | |
VCTL | Low-level output voltage | 1.4 | 1.6 | 1.8 | V | ||
ICT1 | Charge current | 1.6 | 2 | 2.5 | μA | ||
ICT2 | Discharge current | 0.16 | 0.2 | 0.28 | μA | ||
RCT | Charge/discharge current ratio | 8 | 10 | 12 | |||
VON | Output voltage | OUT_N | IO = 20 mA | 4 | 10 | V | |
IOP | Sink current | OUT_P | 15 | 20 | mA | ||
VHN | Hall input sensitivity | H+, H- | Zero peak value (including offset and hysteresis) |
10 | 20 | mV | |
VRD
VFG |
Low-level output voltage | RD, FG | IRD = 5 mA or IFG = 5 mA | 0.15 | 0.3 | V | |
IRDL
IFGL |
Output leakage current | VRD = 16 V or VFG = 16 V | 30 | μA | |||
ISS | Discharge current | SS | VSS = 1 V | 0.4 | 0.5 | 0.6 | μA |
ICC | Supply current | During drive | 4 | 10 | 14 | mA | |
During lock protection | 4 | 10 | 14 |