Product details

Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 6 Vs ABS (max) (V) 18 Features Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 6 Vs ABS (max) (V) 18 Features Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 85
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Predriver for Single-Phase Full-Wave Drive
    • PNP-NMOS is used as an external power TR,
      enabling high-efficiency low-consumption drive
      by means of the low-saturation output and
      single-phase full-wave drive. (PMOS-NMOS
      also applicable)
  • External PWM Input Enables Variable-Speed Control
    • Separately-excited upper direct PWM
      (f = 25 kHz) control method, enabling highly
      silent speed control
  • Current Limiter Circuit
    • Chopper-type current limit at start
  • Reactive Current-Cut Circuit
    • Reactive current before phase change is cut to
      enable silent and low-consumption drive
  • Minimum Speed Setting Pin
    • Minimum speed can be set with external
      resistor. The start assistance circuit enables
      start at extremely low speed.
  • Constant-Voltage Output Pin for Hall Bias
  • Lock Protection and Automatic Reset Functions
  • Rotation Speed Detection (FG) and Lock
    Detection (RD) Outputs
  • Predriver for Single-Phase Full-Wave Drive
    • PNP-NMOS is used as an external power TR,
      enabling high-efficiency low-consumption drive
      by means of the low-saturation output and
      single-phase full-wave drive. (PMOS-NMOS
      also applicable)
  • External PWM Input Enables Variable-Speed Control
    • Separately-excited upper direct PWM
      (f = 25 kHz) control method, enabling highly
      silent speed control
  • Current Limiter Circuit
    • Chopper-type current limit at start
  • Reactive Current-Cut Circuit
    • Reactive current before phase change is cut to
      enable silent and low-consumption drive
  • Minimum Speed Setting Pin
    • Minimum speed can be set with external
      resistor. The start assistance circuit enables
      start at extremely low speed.
  • Constant-Voltage Output Pin for Hall Bias
  • Lock Protection and Automatic Reset Functions
  • Rotation Speed Detection (FG) and Lock
    Detection (RD) Outputs

The TMP816 is a single-phase bipolar variable-speed fan-motor predriver that works with an external PWM signal. A highly efficient, quiet, and low-power consumption motor driver circuit with a large variable speed can be implemented by adding a small number of external components.

The TMP816 device is optimal for driving large-scale fan motors (with large air volume and large current) such as those used in servers and consumer products.

The TMP816 is a single-phase bipolar variable-speed fan-motor predriver that works with an external PWM signal. A highly efficient, quiet, and low-power consumption motor driver circuit with a large variable speed can be implemented by adding a small number of external components.

The TMP816 device is optimal for driving large-scale fan motors (with large air volume and large current) such as those used in servers and consumer products.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP816 Variable-Speed Single-Phase Full-Wave Fan-Motor Predriver datasheet (Rev. A) PDF | HTML 28 Oct 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos