SCDS367E august 2017 – june 2023 TMUX136
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 2.3 | 4.8 | V |
VI/O | Analog voltage | 0 | 3.6 | V |
VSEL, VEN | Digital input voltage (SEL, EN) | 0 | VCC | V |
TRAMP (VCC) | Power supply ramp time requirement (VCC) | 100 | 1000 | μs/V |
II/O | Continuous current through I/O signal path (COMx, Ax, Bx) TA = –40°C to +85°C | ±20 | mA | |
II/O | Continuous current through I/O signal path (COMx, Ax, Bx) TA = –40°C to +125°C | ±10 | mA | |
TA | Operating free-air temperature | –40 | 125 | °C |