SCDS450A November 2022 – March 2023 TMUX6201 , TMUX6202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VDD = +4.5 V, VSS = –4.5 V VS = –4.5 V to +4.5 V ID = –10 mA |
25°C | 2.3 | 3.5 | Ω | |
–40°C to +85°C | 4.4 | Ω | |||||
–40°C to +125°C | 4.9 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –4.5 V to +4.5 V ID = –10 mA |
25°C | 0.8 | 1.5 | Ω | |
–40°C to +85°C | 1.8 | Ω | |||||
–40°C to +125°C | 2 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.019 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = +5.5 V, VSS = –5.5 V Switch state is off VS = +4.5 V / –4.5 V VD = –4.5 V / + 4.5 V |
25°C | –0.4 | 0.02 | 0.4 | nA |
–40°C to +85°C | –1.5 | 1.5 | nA | ||||
–40°C to +125°C | –20 | 20 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = +5.5 V, VSS = –5.5 V Switch state is off VS = +4.5 V / –4.5 V VD = –4.5 V / + 4.5 V |
25°C | –0.4 | 0.02 | 0.4 | nA |
–40°C to +85°C | –1.5 | 1.5 | nA | ||||
–40°C to +125°C | –20 | 20 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = +5.5 V, VSS = –5.5 V Switch state is on VS = VD = ±4.5 V |
25°C | –0.4 | 0.02 | 0.4 | nA |
–40°C to +85°C | –1 | 1 | nA | ||||
–40°C to +125°C | –20 | 20 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.4 | 2.2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = +5.5 V, VSS = –5.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 24 | 35 | µA | |
–40°C to +85°C | 38 | µA | |||||
–40°C to +125°C | 42 | µA | |||||
ISS | VSS supply current | VDD = +5.5 V, VSS = –5.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 4 | 9 | µA | |
–40°C to +85°C | 11 | µA | |||||
–40°C to +125°C | 12 | µA |