SLASF92 july 2023 TMUXHS221LV
PRODUCTION DATA
The TMUXHS221LV is a high-speed bidirectional 2:1 or 1:2 multiplexer or demultiplexer optimized for USB 2.0 and eUSB2 LS, FS, and HS signaling. The TMUXHS221LV is an analog passive switch that works for many high-speed interfaces with data rates up to 3Gbps. The TMUXHS221LV supports either differential or single-ended CMOS signaling with a voltage range of −0.3 to 3.6 V.
The ideal high-speed performance of the TMUXHS221LV results in minimal attenuation to the USB 2.0 or eUSB2 HS signal eye diagrams with very low channel ON resistance, high bandwidth, low reflection, and low added jitter. The device is optimized for ideal high frequency response so that passing USB 2.0 HS electrical compliance becomes easier. The data-paths of the device are also matched for best intra-pair skew performance.
The TMUXHS221LV has an extended temperature range that suits many rugged applications including industrial and high reliability use cases.