SCPS293 November 2023 TPLD1201
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPLD1201RWBR | X2QFN | RWB | 12 | 3000 | 180 | 8.4 | 1.8 | 1.8 | 0.48 | 4 | 8 | 2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPLD1201RWBR | X2QFN | RWB | 12 | 3000 | 210 | 185 | 35 |